LTM4643
RECOMMENDED FOR NEW DESIGNSUltrathin Quad μModule Regulator with Configurable 3A Output Array
- Part Models
- 8
- 1ku List Price
- Starting From $29.63
Overview
- Quad Output Step-Down µModule® Regulator with 3A per Output
- Wide Input Voltage Range: 4V to 20V
- 2.375V to 20V with External Bias
- 0.6V to 3.3V Output Voltage
- 3A DC Output Current Each Channel
- ±1.5% Total Output Voltage Regulation
- Current Mode Control, Fast Transient Response
- Parallelable for Higher Output Current
- Output Voltage Tracking
- Internal Temperature Sensing Diode Output
- External Frequency Synchronization
- Overvoltage, Current and Temperature Protection
- 9mm × 15mm × 1.82mm LGA and 9mm × 15mm × 2.42mm BGA Packages
The LTM4643 is a quad DC/DC step-down µModule (power module) regulator with 3A per output. Outputs can be paralleled in an array for up to 12A capability. Included in the package are the switching controllers, power FETs, inductors and support components. Operating over an input voltage range of 4V to 20V or 2.375V to 20V with an external bias supply, the LTM4643 supports an output voltage range of 0.6V to 3.3V each set by a single external resistor. Its high efficiency design delivers 3A continuous output current per channel. Only bulk input and output capacitors are needed.
Fault protection features include overvoltage, overcurrent and overtemperature protection. The LTM4643 is offered in a 9mm ×15mm × 1.82mm LGA and 9mm × 15mm × 2.42mm BGA packages with SnPb (BGA) or RoHS compliant terminal finish.
Applications
- FPGAs, GPUs and ASICs Applications
- PCIe and Backside PCB Mounting
Documentation
Data Sheet 1
User Guide 1
Video 1
Brochure 1
Product Selector Card 1
Rarely Asked Question 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM4643EV#PBF | 77-Lead LGA (15mm x 9mm x 1.82mm) | ||
| LTM4643EY#PBF | 77-Lead BGA (15mm x 9mm x 2.42mm) | ||
| LTM4643IV#PBF | 77-Lead LGA (15mm x 9mm x 1.82mm) | ||
| LTM4643IY | 77-Lead BGA (15mm x 9mm x 2.42mm) | ||
| LTM4643IY#PBF | 77-Lead BGA (15mm x 9mm x 2.42mm) | ||
| LTM4643MPV#PBF | 77-Lead LGA (15mm x 9mm x 1.82mm) | ||
| LTM4643MPY | 77-Lead BGA (15mm x 9mm x 2.42mm) | ||
| LTM4643MPY#PBF | 77-Lead BGA (15mm x 9mm x 2.42mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 21, 2021 - 21_0159 Ink Mark to Laser Mark Conversion for µModule |
||
| LTM4643EV#PBF | PRODUCTION | |
| LTM4643EY#PBF | PRODUCTION | |
| LTM4643IV#PBF | PRODUCTION | |
| LTM4643IY | PRODUCTION | |
| LTM4643IY#PBF | PRODUCTION | |
| LTM4643MPV#PBF | PRODUCTION | |
| LTM4643MPY | PRODUCTION | |
| LTM4643MPY#PBF | PRODUCTION | |
|
Mar 10, 2021 - 21_0062 LTM4643 Notification of Qualification of New Mold Compound |
||
| LTM4643EV#PBF | PRODUCTION | |
| LTM4643EY#PBF | PRODUCTION | |
| LTM4643IV#PBF | PRODUCTION | |
| LTM4643IY | PRODUCTION | |
| LTM4643IY#PBF | PRODUCTION | |
| LTM4643MPV#PBF | PRODUCTION | |
| LTM4643MPY | PRODUCTION | |
| LTM4643MPY#PBF | PRODUCTION | |
|
Feb 28, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTM4643EV#PBF | PRODUCTION | |
| LTM4643EY#PBF | PRODUCTION | |
| LTM4643IV#PBF | PRODUCTION | |
| LTM4643IY | PRODUCTION | |
| LTM4643IY#PBF | PRODUCTION | |
| LTM4643MPV#PBF | PRODUCTION | |
| LTM4643MPY | PRODUCTION | |
| LTM4643MPY#PBF | PRODUCTION | |
|
Feb 5, 2020 - 20_0127 Supplier Material Change for µModule |
||
| LTM4643EV#PBF | PRODUCTION | |
| LTM4643EY#PBF | PRODUCTION | |
| LTM4643IV#PBF | PRODUCTION | |
| LTM4643IY | PRODUCTION | |
| LTM4643IY#PBF | PRODUCTION | |
| LTM4643MPV#PBF | PRODUCTION | |
| LTM4643MPY | PRODUCTION | |
| LTM4643MPY#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Power System Management (PSM) & Sequencers 2 | ||
| LTC2975 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Input Current and Energy Measurement |
| LTC2937 | RECOMMENDED FOR NEW DESIGNS | Programmable Six Channel Sequencer and Voltage Supervisor with EEPROM |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTM4643
LTpowerCAD 1
Design tools for the following parts are available in LTpowerCAD:
- LTM4643
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.